??
CAD model selection
Selectable products: 1
325480
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C-xx-15-01 - Surface-mounted block
Bill of material
325480
BESTNR
Order No.
325480
ARTNR
Article No.
6959C-25-15-01
PDF
catalog sheet
PDF
SCH
Schrauben je Groesse
2x M 8x95, 2x M 8x90 mm
A
69.0 mm
B
78.0 mm
C
7.0 mm
D
Diameter
8.5 mm
E
51 mm
F
37.5 mm
G
Thread
G 1/4 Inch
H
54 mm
K
5 mm
L
65.0 mm
M
31 mm
N
15.0 mm
O
34 mm
P
27.0 mm
R
8.0 mm
S
5.0 mm
T
42.8 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
1685 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325480
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D