??
CAD model selection
Selectable products: 1
325225
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C-xx-30 - Clamping arm
Bill of material
325225
BESTNR
Order No.
325225
ARTNR
Article No.
AMF 6959C-16-30
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
1.20 kN
F2
Clamping force at 250 bar
3.1 kN
B
16.5 mm
C
26.0 mm
D
Diameter
9 mm
E
Diameter
7 mm
G
Angle
50 °
H
7.0 mm
K
12.0 mm
L
55.5 mm
O
Thread
M 5
P
12 mm
R
6.0 mm
SW1
Width across flats
8 mm
SW2
Width across flats
2.5 mm
GEW
Weight
70 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325220
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D