??
CAD model selection
Selectable products: 1
325233
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C-xx-30 - Clamping arm
Bill of material
325233
BESTNR
Order No.
325233
ARTNR
Article No.
AMF 6959C-20-30
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
1.90 kN
F2
Clamping force at 250 bar
4.9 kN
B
19.5 mm
C
31.0 mm
D
Diameter
10 mm
E
Diameter
8 mm
G
Angle
50 °
H
8.0 mm
K
13.0 mm
L
65.0 mm
O
Thread
M 6
P
15 mm
R
7.5 mm
SW1
Width across flats
10 mm
SW2
Width across flats
3.0 mm
GEW
Weight
106 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325237
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D