??
CAD model selection
Selectable products: 1
325274
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C-xx-30 - Clamping arm
Bill of material
325274
BESTNR
Order No.
325274
ARTNR
Article No.
AMF 6959C-32-30
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
5.20 kN
F2
Clamping force at 250 bar
12.9 kN
B
30.0 mm
C
45.0 mm
D
Diameter
17 mm
E
Diameter
13 mm
G
Angle
45 °
H
12.0 mm
K
17.0 mm
L
100.0 mm
O
Thread
M 10
P
24 mm
R
8.0 mm
SW1
Width across flats
17 mm
SW2
Width across flats
5.0 mm
GEW
Weight
395 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325275
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D