??
CAD model selection
Selectable products: 1
325464
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C-xx-30 - Clamping arm
Bill of material
325464
BESTNR
Order No.
325464
ARTNR
Article No.
AMF 6959C-25-30
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
3.10 kN
F2
Clamping force at 250 bar
7.9 kN
B
24.0 mm
C
37.0 mm
D
Diameter
13 mm
E
Diameter
10 mm
G
Angle
45 °
H
10.0 mm
K
15.0 mm
L
80.0 mm
O
Thread
M 8
P
20 mm
R
6.0 mm
SW1
Width across flats
13 mm
SW2
Width across flats
4.0 mm
GEW
Weight
222 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325466
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.