??
CAD model selection
Selectable products: 1
325522
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C-xx-30 - Clamping arm
Bill of material
325522
BESTNR
Order No.
325522
ARTNR
Article No.
AMF 6959C-12-30
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
0.67 kN
F2
Clamping force at 250 bar
1.7 kN
B
13.5 mm
C
22.0 mm
D
Diameter
7 mm
E
Diameter
5 mm
G
Angle
50 °
H
4.5 mm
K
8.5 mm
L
45.5 mm
O
Thread
M 4
P
10 mm
R
5.0 mm
SW1
Width across flats
7 mm
SW2
Width across flats
2.0 mm
GEW
Weight
35 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325527
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D