??
CAD model selection
Selectable products: 5
325019
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C - Link clamp, integrated version
Bill of material
325019
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
kN
F1X
Clamping force at 250 bar
kN
F5
Piston force at 100 bar
kN
F5X
Piston force at 250 bar
kN
HUB
open
mm
POS
Position
OPTION
Clamp arm
OVS
Vol. Sp
cm ³
OVL
Vol. Lo
cm ³
WKS
effective piston area Sp
cm ³
WKL
effective piston area Lo
cm³
MD
Tightening torque max.
Nm
A
Angle
°
A1
mm
B
mm
C
mm
D
Diameter
mm
E
mm
F
Diameter
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
H7
mm
H8
mm
K
mm
L
mm
M
mm
N
mm
P
mm
Q
Diameter
mm
R
mm
S
mm
S1
mm
V
mm
W
mm
Z
mm
OR1
OR-1 - O-ring
OR2
OR-2 - O-ring
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D