??
CAD model selection
Selectable products: 1
325589
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959C - Link clamp, integrated version
Bill of material
325589
BESTNR
Order No.
325589
ARTNR
Article No.
6959C-32
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
5.2 kN
F1X
Clamping force at 250 bar
12.9 kN
F5
Piston force at 100 bar
8.0 kN
F5X
Piston force at 250 bar
20.1 kN
HUB
open
26 mm
POS
Position
OPTION
Clamp arm
OVS
Vol. Sp
21.7 cm ³
OVL
Vol. Lo
9.5 cm ³
WKS
effective piston area Sp
8.0 cm ³
WKL
effective piston area Lo
3.5 cm³
MD
Tightening torque max.
43.0 Nm
A
Angle
53.9 °
A1
4.2 mm
B
30.0 mm
C
45.0 mm
D
Diameter
47 mm
E
47.5 mm
F
Diameter
45 mm
H
16.0 mm
H1
131.0 mm
H2
75 mm
H3
92.0 mm
H4
62.5 mm
H5
11.5 mm
H6
44 mm
H7
13.0 mm
H8
17.3 mm
K
42 mm
L
82.0 mm
M
38.5 mm
N
9.0 mm
P
24 mm
Q
Diameter
10.5 mm
R
25.5 mm
S
87 mm
S1
56 mm
V
40 mm
W
65 mm
Z
5 mm
OR1
OR-1 - O-ring
321190
OR2
OR-2 - O-ring
321190
GEW
Weight
2125 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325589
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D