??
CAD model selection
Selectable products: 1
325035
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959CR-xx-04 - Clamping arm, blank
Bill of material
325035
BESTNR
Order No.
325035
ARTNR
Article No.
6959CR-16-04
PDF
catalog sheet
PDF
B
16.5 mm
C
42.5 mm
D
Diameter
9 mm
E
Diameter
7 mm
G
Angle
50 °
K
12.0 mm
L
66.0 mm
N
37.2
P
12 mm
GEW
Weight
85 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325039
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D