??
CAD model selection
Selectable products: 1
325548
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959CR-xx-04 - Clamping arm, blank
Bill of material
325548
BESTNR
Order No.
325548
ARTNR
Article No.
6959CR-12-04
PDF
catalog sheet
PDF
B
13.5 mm
C
34.0 mm
D
Diameter
7 mm
E
Diameter
5 mm
G
Angle
50 °
K
8.5 mm
L
53.0 mm
N
30.5
P
10 mm
GEW
Weight
41 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325541
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D