??
CAD model selection
Selectable products: 4
554673
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KB-xx-30 - Clamping arm, standard, hardened and burnished
Bill of material
554673
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
kN
F1X
Clamping force at 350 bar
kN
B
mm
C
mm
D
Diameter
mm
E
Diameter
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
3 mm
H5
mm
K
mm
L
mm
P
mm
SW1
Width across flats
11 mm
SW2
Width across flats
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D