??
CAD model selection
Selectable products: 1
554671
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KB-xx-30 - Clamping arm, standard, hardened and burnished
Bill of material
554671
BESTNR
Order No.
554671
ARTNR
Article No.
6959KB-16-30
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
1.5 kN
F1X
Clamping force at 350 bar
5.4 kN
B
16.0 mm
C
21.0 mm
D
Diameter
10 mm
E
Diameter
8 mm
H
21 mm
H1
15 mm
H2
2 mm
H3
8 mm
H4
3 mm
H5
5 mm
K
21 mm
L
50 mm
P
15 mm
SW1
Width across flats
11 mm
SW2
Width across flats
11 mm
GEW
Weight
65 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005887
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.