??
CAD model selection
Selectable products: 1
554674
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KB-xx-30 - Clamping arm, standard, hardened and burnished
Bill of material
554674
BESTNR
Order No.
554674
ARTNR
Article No.
6959KB-25-30
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
3.8 kN
F1X
Clamping force at 350 bar
13.2 kN
B
24.0 mm
C
31.5 mm
D
Diameter
16 mm
E
Diameter
12 mm
H
35 mm
H1
27 mm
H2
6 mm
H3
17 mm
H4
3 mm
H5
8 mm
K
35 mm
L
76 mm
P
24 mm
SW1
Width across flats
11 mm
SW2
Width across flats
13 mm
GEW
Weight
286 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005900
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.