??
CAD model selection
Selectable products: 4
554668
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KB - Link clamp double-acting
Bill of material
554668
BESTNR
Order No.
ARTNR
Article No.
PDF
PDF
F1
Clamping force at 100 bar
kN
F1X
Clamping force at 350 bar
kN
F5
Piston force at 100 bar
kN
F5X
Piston force at 350 bar
kN
OPT2
Options
HUB
Stroke
mm
POS
Position
OPT
Options
VS
Vol. Sp
cm^3
VL
Vol. Lo
cm^3
KS
effective piston area Sp
cm^2
KL
effective piston area Lo
cm^2
MD
Tightening torque max.
Nm
SD
Piston rod diameter
mm
KD
Piston diameter
mm
A
mm
A1
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
Thread
Inch
G2
Diameter
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
I
mm
K
Diameter
mm
L
mm
M
mm
N
mm
O
mm
P
mm
R
mm
S
mm
U
mm
V
mm
W
°
OR1
OR-1 - O-ring
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D