??
CAD model selection
Selectable products: 1
554670
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KB - Link clamp double-acting
Bill of material
554670
BESTNR
Order No.
554670
ARTNR
Article No.
6959KB-32
PDF
PDF
F1
Clamping force at 100 bar
6.20 kN
F1X
Clamping force at 350 bar
21.60 kN
F5
Piston force at 100 bar
8.0 kN
F5X
Piston force at 350 bar
28.1 kN
OPT2
Options
HUB
Stroke
34.0 mm
POS
Position
OPT
Options
VS
Vol. Sp
27.3 cm^3
VL
Vol. Lo
10.70 cm^3
KS
effective piston area Sp
8.0 cm^2
KL
effective piston area Lo
3.1 cm^2
MD
Tightening torque max.
50.0 Nm
SD
Piston rod diameter
25 mm
KD
Piston diameter
32 mm
A
82.0 mm
A1
51.0 mm
B
32.0 mm
C
42.0 mm
D
8.0 mm
E
52.0 mm
F
24.0 mm
G
Thread
G 1/4 Inch
G2
Diameter
10.5 mm
H
35 mm
H1
167.5 mm
H2
103 mm
H3
145 mm
H4
81.5 mm
H5
47 mm
H6
27 mm
I
15.0 mm
K
Diameter
52 mm
L
100.0 mm
M
39 mm
N
11.0 mm
O
14 mm
P
30 mm
R
78 mm
S
100 mm
U
16.0 mm
V
30.0 mm
W
70.5 °
OR1
OR-1 - O-ring
321646
GEW
Weight
5320 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005870
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D