??
CAD model selection
Selectable products: 5
325266
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KL-xx-30 - Clamping arm
Bill of material
325266
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
kN
F1X
Clamping force at 350 bar
kN
B
mm
C
mm
D
Diameter
mm
E
Diameter
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
3 mm
H5
mm
K
mm
L
mm
P
mm
SW1
Width across flats
11 mm
SW2
Width across flats
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D