??
CAD model selection
Selectable products: 1
325266
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KL-xx-30 - Clamping arm
Bill of material
325266
BESTNR
Order No.
325266
ARTNR
Article No.
6959KL-20-30
PDF
catalog sheet
PDF
F1
Clamping force at 100 bar
2.4 kN
F1X
Clamping force at 350 bar
8.4 kN
B
21.0 mm
C
27.5 mm
D
Diameter
14 mm
E
Diameter
10 mm
H
31 mm
H1
25 mm
H2
6 mm
H3
15 mm
H4
3 mm
H5
5 mm
K
31 mm
L
68 mm
P
20 mm
SW1
Width across flats
11 mm
SW2
Width across flats
11 mm
GEW
Weight
203 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772325268
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D