??
CAD model selection
Selectable products: 1
321695
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KL - Link clamp double-acting
Bill of material
321695
BESTNR
Order No.
321695
ARTNR
Article No.
6959KL-160
PDF
PDF
F1
Clamping force at 100 bar
1.50 kN
F1X
Clamping force at 350 bar
5.40 kN
F5
Piston force at 100 bar
2.0 kN
F5X
Piston force at 350 bar
7.0 kN
SD
Piston rod diameter
12 mm
KD
Piston diameter
16 mm
OPT2
Options
POS
Position
HUB
Stroke
17.0 mm
OPT
Options
VS
Vol. Sp
7.4 cm^3
VL
Vol. Lo
1.50 cm^3
KS
effective piston area Sp
2.0 cm^2
KL
effective piston area Lo
0.9 cm^2
MD
Tightening torque max.
6.3 Nm
A
43.0 mm
A1
26.3 mm
B
16.0 mm
C
21.0 mm
D
6.0 mm
E
26.0 mm
F
14.5 mm
G
Thread
G 1/8 Inch
G2
Diameter
5.8 mm
H
20 mm
H1
86.0 mm
H2
52 mm
H3
72 mm
H4
48.5 mm
H5
24 mm
H6
15 mm
I
11.0 mm
K
Diameter
30 mm
L
51.5 mm
M
18 mm
N
4.5 mm
O
9 mm
P
15 mm
R
36 mm
S
45 mm
W
68.7 °
U
8.5 mm
V
17.5 mm
OR1
OR-1 - O-ring
161802
GEW
Weight
755 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772321697
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.