??
CAD model selection
Selectable products: 1
322040
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KL - Link clamp double-acting
Bill of material
322040
BESTNR
Order No.
322040
ARTNR
Article No.
6959KL-400
PDF
PDF
F1
Clamping force at 100 bar
9.70 kN
F1X
Clamping force at 350 bar
33.80 kN
F5
Piston force at 100 bar
12.6 kN
F5X
Piston force at 350 bar
44.0 kN
SD
Piston rod diameter
28 mm
KD
Piston diameter
40 mm
OPT2
Options
POS
Position
HUB
Stroke
43.0 mm
OPT
Options
VS
Vol. Sp
54.0 cm^3
VL
Vol. Lo
27.60 cm^3
KS
effective piston area Sp
12.6 cm^2
KL
effective piston area Lo
6.4 cm^2
MD
Tightening torque max.
95.0 Nm
A
101.0 mm
A1
61.5 mm
B
39.5 mm
C
51.5 mm
D
8.0 mm
E
65.5 mm
F
28.5 mm
G
Thread
G 1/4 Inch
G2
Diameter
12.5 mm
H
35 mm
H1
193.0 mm
H2
113 mm
H3
169 mm
H4
94.5 mm
H5
50 mm
H6
27 mm
I
17.5 mm
K
Diameter
63 mm
L
125.0 mm
M
50 mm
N
12.5 mm
O
18 mm
P
35 mm
R
100 mm
S
125 mm
W
72.2 °
U
18.0 mm
V
38.0 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
8820 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322045
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D