??
CAD model selection
Selectable products: 1
322057
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KL - Link clamp double-acting
Bill of material
322057
BESTNR
Order No.
322057
ARTNR
Article No.
6959KL-200
PDF
PDF
F1
Clamping force at 100 bar
2.40 kN
F1X
Clamping force at 350 bar
8.40 kN
F5
Piston force at 100 bar
3.1 kN
F5X
Piston force at 350 bar
11.0 kN
SD
Piston rod diameter
15 mm
KD
Piston diameter
20 mm
OPT2
Options
POS
Position
HUB
Stroke
23.0 mm
OPT
Options
VS
Vol. Sp
7.2 cm^3
VL
Vol. Lo
3.20 cm^3
KS
effective piston area Sp
3.1 cm^2
KL
effective piston area Lo
1.4 cm^2
MD
Tightening torque max.
12.0 Nm
A
56.5 mm
A1
33.0 mm
B
21.0 mm
C
27.5 mm
D
6.0 mm
E
35.0 mm
F
13.5 mm
G
Thread
G 1/4 Inch
G2
Diameter
6.5 mm
H
26 mm
H1
120.5 mm
H2
72 mm
H3
103 mm
H4
61.5 mm
H5
34 mm
H6
25 mm
I
14.0 mm
K
Diameter
38 mm
L
70.0 mm
M
27 mm
N
8.0 mm
O
14 mm
P
20 mm
R
54 mm
S
70 mm
W
74.2 °
U
15.0 mm
V
21.5 mm
OR1
OR-1 - O-ring
321646
GEW
Weight
1876 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772322052
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D