??
CAD model selection
Selectable products: 1
400267
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KR-xx-04 - Clamping arm, blank
Bill of material
400267
BESTNR
Order No.
400267
ARTNR
Article No.
6959KR-16-04
B
16.0 mm
C
34 mm
D
Diameter
10 mm
E
Diameter
8 mm
H2
2 mm
H3
8 mm
H4
3 mm
K
21 mm
L
57.0 mm
P
15 mm
GEW
Weight
104 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772400262
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D