??
CAD model selection
Selectable products: 1
400283
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KR-xx-04 - Clamping arm, blank
Bill of material
400283
BESTNR
Order No.
400283
ARTNR
Article No.
6959KR-25-04
B
24.0 mm
C
48 mm
D
Diameter
16 mm
E
Diameter
12 mm
H2
6 mm
H3
17 mm
H4
3 mm
K
35 mm
L
84.5 mm
P
24 mm
GEW
Weight
399 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772400286
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D