??
CAD model selection
Selectable products: 1
400309
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KR-xx-04 - Clamping arm, blank
Bill of material
400309
BESTNR
Order No.
400309
ARTNR
Article No.
6959KR-32-04
B
32.0 mm
C
64 mm
D
Diameter
20 mm
E
Diameter
16 mm
H2
6 mm
H3
19 mm
H4
3 mm
K
42 mm
L
109.0 mm
P
30 mm
GEW
Weight
778 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772400309
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D