??
CAD model selection
Selectable products: 1
400325
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KR-xx-04 - Clamping arm, blank
Bill of material
400325
BESTNR
Order No.
400325
ARTNR
Article No.
6959KR-40-04
B
39.5 mm
C
79 mm
D
Diameter
26 mm
E
Diameter
20 mm
H2
10 mm
H3
27 mm
H4
3 mm
K
52 mm
L
134.5 mm
P
35 mm
GEW
Weight
1372 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772400323
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.