??
CAD model selection
Selectable products: 1
401299
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6959KR-xx-04 - Clamping arm, blank
Bill of material
401299
BESTNR
Order No.
401299
ARTNR
Article No.
6959KR-20-04
B
21.0 mm
C
42 mm
D
Diameter
14 mm
E
Diameter
10 mm
H2
6 mm
H3
15 mm
H4
3 mm
K
31 mm
L
74.5 mm
P
20 mm
GEW
Weight
261 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772401290
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D