??
CAD model selection
Selectable products: 1
66647
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6960C - Toggle clamp element
Bill of material
66647
BESTNR
Order No.
66647
ARTNR
Article No.
6960C-4
PDF
catalog sheet
PDF
F1
Clamping force F1 = F3
6 kN
F2
Clamping force F2 = F4
9 kN
F5
Clamping force
3 kN
PMAX
p max.
100 bar
PDMAX
pD max. (Druck bei Differentialschaltung)
250 bar
ZHUB
Zylinder Hub
122 mm
KA1
Piston area A1
3.14 cm^2
KA2
Piston area A2
2.0 cm^2
OVV
Oelvolumen - vor
25 cm^2
OVZ
Oelvolumen - zurueck
15 cm^2
POS
Position
mm
KD
Piston diameter
20 mm
KSD
Piston diameter
12 mm
A
15 mm
B
122 mm
C
52 mm
D
Diameter
11 mm
E
54 mm
F
20 mm
G
70 mm
H
57 mm
K
10.0 mm
L
77.0 mm
M
90 mm
N
109 mm
O
Diameter
6.2 mm
P
65 mm
R
Thread
G1/4 mm
S
38 mm
T
30 mm
U
8 mm
V
27 mm
W
308.0 mm
X
415.0 mm
Y
47.0 mm
Z
197 mm
GEW
Weight
5400 g
GR
fuer Konfiguration
4
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066642
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D