??
CAD model selection
Selectable products: 1
66654
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6960C - Toggle clamp element
Bill of material
66654
BESTNR
Order No.
66654
ARTNR
Article No.
6960C-6
PDF
catalog sheet
PDF
F1
Clamping force F1 = F3
12 kN
F2
Clamping force F2 = F4
18 kN
F5
Clamping force
5 kN
PMAX
p max.
100 bar
PDMAX
pD max. (Druck bei Differentialschaltung)
250 bar
ZHUB
Zylinder Hub
147 mm
KA1
Piston area A1
4.90 cm^2
KA2
Piston area A2
2.9 cm^2
OVV
Oelvolumen - vor
44 cm^2
OVZ
Oelvolumen - zurueck
26 cm^2
POS
Position
mm
KD
Piston diameter
25 mm
KSD
Piston diameter
16 mm
A
20 mm
B
147 mm
C
55 mm
D
Diameter
11 mm
E
60 mm
F
21 mm
G
83 mm
H
61 mm
K
11.0 mm
L
85.0 mm
M
105 mm
N
129 mm
O
Diameter
8.2 mm
P
81 mm
R
Thread
G1/4 mm
S
41 mm
T
40 mm
U
12 mm
V
26 mm
W
353.0 mm
X
466.5 mm
Y
52.5 mm
Z
216 mm
GEW
Weight
9600 g
GR
fuer Konfiguration
6
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066659
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D