??
CAD model selection
Selectable products: 1
66662
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6960C - Toggle clamp element
Bill of material
66662
BESTNR
Order No.
66662
ARTNR
Article No.
6960C-8
PDF
catalog sheet
PDF
F1
Clamping force F1 = F3
18 kN
F2
Clamping force F2 = F4
27 kN
F5
Clamping force
8 kN
PMAX
p max.
100 bar
PDMAX
pD max. (Druck bei Differentialschaltung)
250 bar
ZHUB
Zylinder Hub
196 mm
KA1
Piston area A1
8.00 cm^2
KA2
Piston area A2
4.9 cm^2
OVV
Oelvolumen - vor
96 cm^2
OVZ
Oelvolumen - zurueck
59 cm^2
POS
Position
mm
KD
Piston diameter
32 mm
KSD
Piston diameter
20 mm
A
30 mm
B
196 mm
C
80 mm
D
Diameter
13 mm
E
95 mm
F
22 mm
G
111 mm
H
86 mm
K
12.5 mm
L
112.5 mm
M
136 mm
N
176 mm
O
Diameter
13.2 mm
P
94 mm
R
Thread
G1/4 mm
S
46 mm
T
60 mm
U
18 mm
V
40 mm
W
423.5 mm
X
576.0 mm
Y
69.5 mm
Z
309 mm
GEW
Weight
18900 g
GR
fuer Konfiguration
8
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066666
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D