??
CAD model selection
Selectable products: 1
320168
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972D - Pull-Down Clamp, hydraulic, double acting
Bill of material
320168
BESTNR
Order No.
320168
ARTNR
Article No.
6972D-20
PDF
catalog sheet
PDF
SPS
Clamping force at 400 bar unclamp
20 kN
SPL
Clamping force at 400 bar clamp
9.6 kN
KD
Piston diameter
25 mm
OLS
Oil capacity clamp
4.9 cm³
OLL
Oil capacity unclamp
2.5 cm³
MDM
Tightening torque max.
25 Nm
SP
Clamping Jaws
SCR
Screw
M 8 x 60 mm
A
156.0 mm
C
50 mm
E
15.25 mm
F
50 mm
G
3 mm
H
Stroke
10 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
O
56.5 mm
P
39.50 mm
Q
14.0 mm
R
Thread
G 1/ 4 Inch
S
60 mm
T
55.5 mm
U
37 mm
V
Diameter
8.2
W
8.5 mm
X
M5
Z
24.30 mm
OR1
OR-1 - O-ring
GEW
Weight
2900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320164
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D