??
CAD model selection
Selectable products: 1
320614
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972D - Pull-Down Clamp, hydraulic, double acting
Bill of material
320614
BESTNR
Order No.
320614
ARTNR
Article No.
6972D-32
PDF
catalog sheet
PDF
SPS
Clamping force at 400 bar unclamp
32 kN
SPL
Clamping force at 400 bar clamp
12.5 kN
KD
Piston diameter
32 mm
OLS
Oil capacity clamp
9.7 cm³
OLL
Oil capacity unclamp
4.0 cm³
MDM
Tightening torque max.
46 Nm
SP
Clamping Jaws
SCR
Screw
M10 x 75 mm
A
179.0 mm
C
65 mm
E
15.25 mm
F
65 mm
G
3 mm
H
Stroke
12 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
O
64.0 mm
P
42.80 mm
Q
17.0 mm
R
Thread
G 1/ 4 Inch
S
60 mm
T
63.0 mm
U
48 mm
V
Diameter
10.2
W
10.5 mm
X
M5
Z
27.50 mm
OR1
OR-1 - O-ring
GEW
Weight
4900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320614
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D