??
CAD model selection
Selectable products: 1
66951
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972F - Pull-Down Clamp, hydraulic
Bill of material
66951
BESTNR
Order No.
66951
ARTNR
Article No.
6972F-05
PDF
catalog sheet
PDF
SPK
Clamping force at 400 bar
4.5 kN
KD
Piston diameter
12 mm
VOL
Vol.
0.57 cm^3
MDM
Tightening torque max.
21 Nm
FK
Spring force min.
60 N
SP
Clamping Jaws
SCR
Screws
M 8 x 45 mm
A
100.0 mm
C
30 mm
D
Diameter x depth
- mm
F
30 mm
G
2 mm
H
Stroke
5 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
N
Diameter
8.5 mm
O
39.0 mm
P
53 mm
Q
3 mm
R
Thread
G 1/8 mm
S
59 mm
T
38.0 mm
U
22 mm
V
Thread
M 5 mm
W
6 mm
X
Thread
M 3 mm
Z
13.0 mm
OR1
OR-1 - O-ring
156067
GEW
Weight
670 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066956
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D