??
CAD model selection
Selectable products: 1
66969
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972F - Pull-Down Clamp, hydraulic
Bill of material
66969
BESTNR
Order No.
66969
ARTNR
Article No.
6972F-20
PDF
catalog sheet
PDF
SPK
Clamping force at 400 bar
20.0 kN
KD
Piston diameter
25 mm
VOL
Vol.
4.00 cm^3
MDM
Tightening torque max.
72 Nm
FK
Spring force min.
160 N
SP
Clamping Jaws
SCR
Screws
M12 x 80 mm
A
135.0 mm
C
50 mm
D
Diameter x depth
28 x 6 mm
F
50 mm
G
3 mm
H
Stroke
8 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
N
Diameter
12.5 mm
O
58.0 mm
P
67 mm
Q
14 mm
R
Thread
G 1/4 mm
S
74 mm
T
57.0 mm
U
36 mm
V
Thread
M 8 mm
W
12 mm
X
Thread
M 5 mm
Z
14.0 mm
OR1
OR-1 - O-ring
114405
GEW
Weight
2500 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066963
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D