??
CAD model selection
Selectable products: 1
66985
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972F - Pull-Down Clamp, hydraulic
Bill of material
66985
BESTNR
Order No.
66985
ARTNR
Article No.
6972F-50
PDF
catalog sheet
PDF
SPK
Clamping force at 400 bar
50.0 kN
KD
Piston diameter
40 mm
VOL
Vol.
15.00 cm^3
MDM
Tightening torque max.
350 Nm
FK
Spring force min.
340 N
SP
Clamping Jaws
SCR
Screws
M20 x 120 mm
A
180.0 mm
C
80 mm
D
Diameter x depth
40 x 6 mm
F
80 mm
G
3 mm
H
Stroke
12 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
N
Diameter
20.5 mm
O
71.0 mm
P
93 mm
Q
19 mm
R
Thread
G 1/4 mm
S
104 mm
T
70.0 mm
U
60 mm
V
Thread
M12 mm
W
25 mm
X
Thread
M 5 mm
Z
21.0 mm
OR1
OR-1 - O-ring
114405
GEW
Weight
8800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066987
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.