??
CAD model selection
Selectable products: 1
67009
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972GR - Clamping Jaws, with ridge
Bill of material
67009
BESTNR
Order No.
67009
ARTNR
Article No.
6972GR-05
PDF
catalog sheet
PDF
A
6 mm
B
2.7 mm
C
29.5 mm
F
30 mm
H
5.0 mm
M
27.0 mm
Q
3.0 mm
R
300 mm
W
Angle
15 °
GEW
Weight
85 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067007
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.