??
CAD model selection
Selectable products: 1
67181
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972GR - Clamping Jaws, with ridge
Bill of material
67181
BESTNR
Order No.
67181
ARTNR
Article No.
6972GR-20
PDF
catalog sheet
PDF
A
10 mm
B
3.0 mm
C
50.0 mm
F
50 mm
H
8.0 mm
M
39.5 mm
Q
14.0 mm
R
200 mm
W
Angle
30 °
GEW
Weight
300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067182
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D