??
CAD model selection
Selectable products: 1
67348
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972GR - Clamping Jaws, with ridge
Bill of material
67348
BESTNR
Order No.
67348
ARTNR
Article No.
6972GR-50
PDF
catalog sheet
PDF
A
10 mm
B
3.0 mm
C
80.0 mm
F
80 mm
H
12.0 mm
M
51.0 mm
Q
19.0 mm
R
300 mm
W
Angle
30 °
GEW
Weight
940 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067342
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.