??
CAD model selection
Selectable products: 1
67173
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972W - Clamping Jaws, soft
Bill of material
67173
BESTNR
Order No.
67173
ARTNR
Article No.
6972W-20
PDF
catalog sheet
PDF
A
10 mm
B
3.0 mm
C
50.0 mm
F
50 mm
M
41.5 mm
GEW
Weight
525 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067175
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.