??
CAD model selection
Selectable products: 1
67330
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6972W - Clamping Jaws, soft
Bill of material
67330
BESTNR
Order No.
67330
ARTNR
Article No.
6972W-50
PDF
catalog sheet
PDF
A
10 mm
B
3.0 mm
C
80.0 mm
F
80 mm
M
59.5 mm
GEW
Weight
1550 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067335
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.