??
CAD model selection
Selectable products: 2
66787
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6973 - Pull-Down Clamp
Bill of material
66787
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
SPKH
Clamping force horizontal at 350 bar
8.9 kN
SPKV
Clamping force vertical at 350 bar
2.2 kN
HUBMAX
Stroke max.
5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
KOLB
Piston area
2.9 cm2
VOL
Vol.
1.4 cm3
MDM
Tightening torque max.
11 Nm
OR1
OR-1 - O-ring
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D