??
CAD model selection
Selectable products: 1
66787
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6973 - Pull-Down Clamp
Bill of material
66787
BESTNR
Order No.
66787
ARTNR
Article No.
6973-09-1
PDF
catalog sheet
PDF
SPKH
Clamping force horizontal at 350 bar
8.9 kN
SPKV
Clamping force vertical at 350 bar
2.2 kN
HUBMAX
Stroke max.
5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
KOLB
Piston area
2.9 cm2
VOL
Vol.
1.4 cm3
MDM
Tightening torque max.
11 Nm
OR1
OR-1 - O-ring
-
GEW
Weight
481 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066789
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D