??
CAD model selection
Selectable products: 1
67512
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6977 - Pull-Down Counter-Hold, mechanical
Bill of material
67512
BESTNR
Order No.
67512
ARTNR
Article No.
6977-20
PDF
catalog sheet
PDF
HALT
Holding force
20.0 kN
SCR
Screws
M12 x 65
SP
Clamping Jaws
A
102 mm
C
50 mm
D
Diameter
28 x 6 mm
F
50 mm
G
3 mm
N
Diameter
12.5 mm
O
60 mm
P
30 mm
Q
14 mm
R
13 mm
T
59 mm
GEW
Weight
1550 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067519
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D