??
CAD model selection
Selectable products: 1
67520
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6977 - Pull-Down Counter-Hold, mechanical
Bill of material
67520
BESTNR
Order No.
67520
ARTNR
Article No.
6977-50
PDF
catalog sheet
PDF
HALT
Holding force
50.0 kN
SCR
Screws
M20 x 100
SP
Clamping Jaws
A
133 mm
C
80 mm
D
Diameter
40 x 8 mm
F
80 mm
G
3 mm
N
Diameter
20.5 mm
O
68 mm
P
46 mm
Q
19 mm
R
23 mm
T
67 mm
GEW
Weight
5200 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067526
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D