??
CAD model selection
Selectable products: 1
60384
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970 - Bore clamp, hydraulic, centric, Single-acting, with spring return
Bill of material
60384
BESTNR
Order No.
60384
ARTNR
Article No.
6970-25
TYPBA
Operating mode
single-acting, with spring return
PDF
catalog sheet
PDF
SPK
Clamping force vertical
31 kN
SPRD
Clamping rim height min.
10 mm
VERH
Permissible horizontal force
9.2 kN
RADK
Radial force of sleeve segments
92 kN
K
Clamping hole in workpiece
25.0-25.9 mm
L
17 mm
SPHUB
Expansion of sleeve
1.7 mm
KOLB
Piston diameter
40 mm
VOL
Vol.
3.8 cm3
SEIK
Side load (unclamped)
300 N
A
53 mm
B
75 mm
C
16.0 mm
D
Diameter
24.5 mm
E
Diameter
62 mm
F
Diameter
13 mm
G
90 mm
H
115 mm
M
35 mm
N
15 mm
P
32 mm
S
62 mm
X
62 mm
Y
124 mm
OR1
OR-1 - O-ring
260448
GEW
Weight
2900 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060381
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.