??
CAD model selection
Selectable products: 1
60434
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970 - Bore clamp, hydraulic, centric, Single-acting, with spring return
Bill of material
60434
BESTNR
Order No.
60434
ARTNR
Article No.
6970-15
TYPBA
Operating mode
single-acting, with spring return
PDF
catalog sheet
PDF
SPK
Clamping force vertical
26 kN
SPRD
Clamping rim height min.
9 mm
VERH
Permissible horizontal force
7.7 kN
RADK
Radial force of sleeve segments
77 kN
K
Clamping hole in workpiece
15.0-15.9 mm
L
17 mm
SPHUB
Expansion of sleeve
1.7 mm
KOLB
Piston diameter
40 mm
VOL
Vol.
3.8 cm3
SEIK
Side load (unclamped)
200 N
A
53 mm
B
75 mm
C
16.0 mm
D
Diameter
14.5 mm
E
Diameter
36 mm
F
Diameter
13 mm
G
90 mm
H
115 mm
M
35 mm
N
15 mm
P
24 mm
S
62 mm
X
62 mm
Y
124 mm
OR1
OR-1 - O-ring
260448
GEW
Weight
2800 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060435
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.