??
CAD model selection
Selectable products: 1
63677
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970 - Bore clamp, hydraulic, centric, Single-acting, with spring return
Bill of material
63677
BESTNR
Order No.
63677
ARTNR
Article No.
6970-13
TYPBA
Operating mode
single-acting, with spring return
PDF
catalog sheet
PDF
SPK
Clamping force vertical
10 kN
SPRD
Clamping rim height min.
8 mm
VERH
Permissible horizontal force
3.0 kN
RADK
Radial force of sleeve segments
30 kN
K
Clamping hole in workpiece
13.0-13.9 mm
L
15 mm
SPHUB
Expansion of sleeve
1.7 mm
KOLB
Piston diameter
32 mm
VOL
Vol.
1.6 cm3
SEIK
Side load (unclamped)
150 N
A
53 mm
B
75 mm
C
14.0 mm
D
Diameter
12.5 mm
E
Diameter
36 mm
F
Diameter
9 mm
G
80 mm
H
98 mm
M
31 mm
N
13 mm
P
19 mm
S
62 mm
X
62 mm
Y
124 mm
OR1
OR-1 - O-ring
260448
GEW
Weight
2600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772063672
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D