??
CAD model selection
Selectable products: 1
556561
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970CD-055 -07 - Bore clamp MINI, hydraulic, centric
Bill of material
556561
BESTNR
Order No.
556561
ARTNR
Article No.
6970CD-055
PDF
catalog sheet
PDF
TYPBA
Operating mode
double acting
SK100
Clamping force vertical at 100 bar
2.76 kN
SK150
Clamping force vertical at 150 bar
- kN
SRMIN
Clamping rim height min. for Al-alloy
5 mm
K
Diameter
5,2 - 5,9 mm
L
8.5 mm
BMAX
max. operating pressure
100 bar
MD
Tightening torque
3.7 Nm
GEW
Weight
273 g
VK100
Displacement force horizontal at 100 bar
0,83 kN
VK150
Displacement force horizontal at 150 bar
- kN
RK100
Clamping sleeve radial force at 100bar
7,85 kN
RK150
Clamping sleeve radial force at 150bar
- kN
VOLSP
Vol. Sp
1.1 cm^3
VOLLO
Vol. Lo
1.26 cm^3
POS
Position
C
8 mm
D
Diameter
5.0 mm
E
Diameter
30 mm
F
Diameter
15 mm
H
31.5 mm
J
31 mm
M
32.6 mm
N
23 mm
P
4.5 mm
R
51 mm
OR1
OR-1 - O-ring
176164
OR2
OR-2 - O-ring
490342
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772004989
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D