??
CAD model selection
Selectable products: 1
556569
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970CD-13 - Bore clamp MAXI, hydraulic, centric
Bill of material
556569
BESTNR
Order No.
556569
ARTNR
Article No.
6970CD-12
PDF
catalog sheet
PDF
TYPBA
Operating mode
double acting
SK100
Clamping force vertical at 100 bar
5.00 kN
SK150
Clamping force vertical at 150 bar
7,5 kN
SRMIN
Clamping rim height min. for Al-alloy
8 mm
K
Diameter
11,9 - 12,8 mm
L
9 mm
MD
Tightening torque
10.0 Nm
BMAX
max. operating pressure
150 bar
POS
Position
VK100
Displacement force horizontal at 100 bar
1,51 kN
VK150
Displacement force horizontal at 150 bar
2,26 kN
RK100
Clamping sleeve radial force at 100bar
14,26 kN
RK150
Clamping sleeve radial force at 150bar
21,39 kN
VOLSP
Vol. Sp
2.01 cm^3
VOLLO
Vol. Lo
2.48 cm^3
C
8.8 mm
D
Diameter
11.7 mm
E
Diameter
40 mm
F
Diameter
23 mm
H
29.0 mm
J
39 mm
M
43.6 mm
N
30 mm
P
6.5 mm
R
63 mm
OR1
OR-1 - O-ring
161802
OR2
OR-2 - O-ring
321117
GEW
Weight
532 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005085
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D