??
CAD model selection
Selectable products: 1
323584
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6970D-60 - Bore clamp, hydraulic, eccentric, double acting
Bill of material
323584
BESTNR
Order No.
323584
ARTNR
Article No.
6970D-15-60
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
SPKR
Clamping force vertical
9.5 kN
SPRD
Clamping rim height min.
10 mm
K
Diameter
14.9 -15.8 mm
L
11 mm
GEW
Weight
2100 g
VERH
Permissible horizontal force
2.8 kN
RADK
Radial force of sleeve segments
27 kN
SPHUB
Expansion of sleeve
1.5 mm
KOLB
Clamping piston diameter
22 mm
VOLSP
Vol. Sp
1.7 cm^3
VOLLO
Vol. Lo
0.5 cm^3
SEIK
Side load (unclamped)
200 N
C
10.5 mm
D
Diameter
14.6 mm
OR1
OR-1 - O-ring
260448
CTN
Customs tariff number
84679900
EAN
European Article Number
4020772323585
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D