??
CAD model selection
Selectable products: 1
65250
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6961X - Support Element, block-type
Bill of material
65250
BESTNR
Order No.
65250
ARTNR
Article No.
6961F-08
GS
Type
Normally extended
FN
Function
Contact force F1 dependent on spring pretensioning and setting travel
PDF
catalog sheet
PDF
F1
Contact force F1
20 - 32 N
F2
Support force F2
8 kN
H
6 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
5.5 cm^3
LK
Piston area
2.00 cm2
A
60 mm
B
40 mm
C
72 mm
D
79.0 mm
E
Width across flats
SW 14 mm
F
Diameter
6.5 mm
G
Thread
M 8
J
40 mm
K
22 mm
L
28 mm
M
24 mm
N
28.5 mm
O
12 mm
P
10.5 mm
R
Thread
G 1/8 Inch
S
47 mm
V
32 mm
W
Diameter
16 mm
X
34 mm
Z
Width across flats
SW 4 mm
OR1
OR-1 - O-ring
161554
GEW
Weight
1100 g
VERS
1
G1
16.0 mm
C1
7 mm
L2
7.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772065256
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D