??
CAD model selection
Selectable products: 1
65268
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6961X - Support Element, block-type
Bill of material
65268
BESTNR
Order No.
65268
ARTNR
Article No.
6961F-12
GS
Type
Normally extended
FN
Function
Contact force F1 dependent on spring pretensioning and setting travel
PDF
catalog sheet
PDF
F1
Contact force F1
32 - 41 N
F2
Support force F2
12 kN
H
8 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
8.0 cm^3
LK
Piston area
3.14 cm2
A
70 mm
B
50 mm
C
86 mm
D
93.5 mm
E
Width across flats
SW 17 mm
F
Diameter
8.5 mm
G
Thread
M 10
J
50 mm
K
30 mm
L
32 mm
M
32 mm
N
33.5 mm
O
16 mm
P
12.5 mm
R
Thread
G 1/8 Inch
S
56 mm
V
36 mm
W
Diameter
20 mm
X
42 mm
Z
Width across flats
SW 5 mm
OR1
OR-1 - O-ring
161554
GEW
Weight
1800 g
VERS
1
G1
20.0 mm
C1
9 mm
L2
8.000 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772065263
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D